JAJSO81 October 2022 LM5013
PRODUCTION DATA
EN/UVLO provides ON and OFF control for the LM5013. When VEN/UVLO is below approximately 1.1 V, the device is in shutdown mode. Both the internal linear regulator and the switching regulator are off. The quiescent current in shutdown mode drops to 3.1 µA at VIN = 24 V. The LM5013 also employs internal bias rail undervoltage protection. If the internal bias supply voltage is below the UV threshold, the regulator remains off.