JAJSAO5I January 2007 – December 2017 LM5022
PRODUCTION DATA.
Table 2 lists the bill of materials for this design example.
ID | PART NUMBER | TYPE | SIZE | PARAMETERS | QTY | VENDOR |
---|---|---|---|---|---|---|
U1 | LM5022 | Low-Side Controller | 10-pin VSSOP | 60 V | 1 | TI |
Q1 | Si4850EY | MOSFET | SO-8 | 60 V, 31 mΩ, 27 nC | 1 | Vishay |
D1 | CMSH2-60M | Schottky Diode | SMA | 60 V, 2 A | 1 | Central Semi |
L1 | SLF12575T-M3R2 | Inductor | 12.5 × 12.5 × 7.5 mm | 33 µH, 3.2 A, 40 mΩ | 1 | TDK |
Cin1, Cin2 | C4532X7R1H475M | Capacitor | 1812 | 4.7 µF, 50 V, 3 mΩ | 2 | TDK |
Co1, Co2 | C5750X7R2A475M | Capacitor | 2220 | 4.7 µF,100 V, 3 mΩ | 2 | TDK |
Cf | C2012X7R1E105K | Capacitor | 0805 | 1 µF, 25 V | 1 | TDK |
Cinx
Cox |
C2012X7R2A104M | Capacitor | 0805 | 100 nF, 100 V | 2 | TDK |
C1 | VJ0805A561KXXAT | Capacitor | 0805 | 560 pF 10% | 1 | Vishay |
C2 | VJ0805Y124KXXAT | Capacitor | 0805 | 120 nF 10% | 1 | Vishay |
Css | VJ0805Y103KXXAT | Capacitor | 0805 | 10 nF 10% | 1 | Vishay |
Ccs | VJ0805Y102KXXAT | Capacitor | 0805 | 1 nF 10% | 1 | Vishay |
R1 | CRCW08053011F | Resistor | 0805 | 3.01 kΩ 1% | 1 | Vishay |
Rfb1 | CRCW08056490F | Resistor | 0805 | 649 Ω 1% | 1 | Vishay |
Rfb2 | CRCW08052002F | Resistor | 0805 | 20 kΩ 1% | 1 | Vishay |
Rs1 | CRCW0805101J | Resistor | 0805 | 100 Ω 5% | 1 | Vishay |
Rs2 | CRCW08053571F | Resistor | 0805 | 3.57 kΩ 1% | 1 | Vishay |
Rsns | ERJL14KF10C | Resistor | 1210 | 100 mΩ, 1%, 0.5 W | 1 | Panasonic |
Rt | CRCW08053322F | Resistor | 0805 | 33.2 kΩ 1% | 1 | Vishay |
Ruv1 | CRCW08052611F | Resistor | 0805 | 2.61 kΩ 1% | 1 | Vishay |
Ruv2 | CRCW08051002F | Resistor | 0805 | 10 kΩ 1% | 1 | Vishay |