JAJSJK6D October 2007 – August 2020 LM5067
PRODUCTION DATA
The LM5067 operating voltage is determined by an internal 13 V shunt regulator which receives its current from the system voltage via RIN. When the system voltage exceeds 13V, the LM5067 operating voltage (VCC – VEE) is between VEE and VEE + 13 V. The remainder of the system voltage is dropped across the input resistor RIN, which must be selected to pass at least 2 mA into the LM5067 at the minimum system voltage. The resistor’s power rating must be selected based on the power dissipation at maximum system voltage, calculated from: