JAJSGX1G September 2006 – Jaunuary 2020 LM5069
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT (VIN PIN) | |||||||
IIN-EN | Input current, enabled | UVLO > 2.5 V and OVLO < 2.5 V | 1.3 | 1.6 | mA | ||
IIN-DIS | Input current, disabled | UVLO < 2.5 V or OVLO > 2.5 V | 480 | 650 | µA | ||
PORIT | Power-On reset threshold at VIN to trigger insertion timer | VIN increasing | 7.6 | 8 | V | ||
POREN | Power-On reset threshold at VIN to enable all functions | VIN increasing | 8.4 | 9 | V | ||
POREN-HYS | POREN hysteresis | VIN decreasing | 90 | mV | |||
OUT PIN | |||||||
IOUT-EN | OUT bias current, enabled | OUT = VIN, Normal operation | 11 | µA | |||
IOUT-DIS | OUT bias current, disabled(1) | Disabled, OUT = 0 V, SENSE = VIN | 50 | ||||
UVLO, OVLO PINS | |||||||
UVLOTH | UVLO threshold | 2.45 | 2.5 | 2.55 | V | ||
UVLOHYS | UVLO hysteresis current | UVLO = 1 V | 12 | 21 | 30 | µA | |
UVLODEL | UVLO delay | Delay to GATE high | 55 | µs | |||
Delay to GATE low | 11 | ||||||
UVLOBIAS | UVLO bias current | UVLO = 48 V | 1 | µA | |||
OVLOTH | OVLO threshold | 2.4 | 2.5 | 2.6 | V | ||
OVLOHYS | OVLO hysteresis current | OVLO = 2.6 V | 12 | 21 | 30 | µA | |
OVLODEL | OVLO delay | Delay to GATE high | 55 | µs | |||
Delay to GATE low | 11 | ||||||
OVLOBIAS | OVLO bias current | OVLO = 2.4 V | 1 | µA | |||
POWER LIMIT (PWR PIN) | |||||||
PWRLIM-1 | Power limit sense voltage (VIN-SENSE) | SENSE-OUT = 48 V, RPWR = 150 kΩ | 19 | 25 | 31 | mV | |
PWRLIM-2 | SENSE-OUT = 24 V, RPWR = 75 kΩ | 25 | mV | ||||
IPWR | PWR pin current | VPWR = 2.5 V | 20 | µA | |||
GATE CONTROL (GATE PIN) | |||||||
IGATE | Source current | Normal operation, GATE-OUT = 5 V | 10 | 16 | 22 | µA | |
Sink current | UVLO < 2.5 V | 1.75 | 2 | 2.6 | mA | ||
VIN to SENSE = 150 mV or VIN < PORIT, VGATE = 5 V | 45 | 110 | 175 | mA | |||
VGATE | Gate output voltage in normal operation | GATE-OUT voltage | 11.4 | 12 | 12.6 | V | |
CURRENT LIMIT | |||||||
VCL | Threshold voltage | VIN-SENSE voltage | 48.5 | 55 | 61.5 | mV | |
tCL | Response time | VIN-SENSE stepped from 0 mV to 80 mV | 45 | µs | |||
ISENSE | SENSE input current | Enabled, SENSE = OUT | 23 | µA | |||
Disabled, OUT = 0 V | 60 | ||||||
CIRCUIT BREAKER | |||||||
VCB | Threshold voltage | VIN to SENSE | 80 | 105 | 130 | mV | |
tCB | Response time | VIN to SENSE stepped from 0 mV to 150 mV, time to GATE low, no load | 0.44 | 1.2 | µs | ||
TIMER (TIMER PIN) | |||||||
VTMRH | Upper threshold | 3.76 | 4 | 4.16 | V | ||
VTMRL | Lower threshold | Restart cycles (LM5069-2) | 1.187 | 1.25 | 1.313 | V | |
End of 8th cycle (LM5069-2) | 0.3 | V | |||||
Re-enable Threshold (LM5069-1) | 0.3 | V | |||||
ITIMER | Insertion time current | 3 | 5.5 | 8 | µA | ||
Sink current, end of insertion time | TIMER pin = 2 V | 1 | 1.5 | 2 | mA | ||
Fault detection current | 51 | 85 | 120 | µA | |||
Fault sink current | 1.25 | 2.5 | 3.75 | µA | |||
DCFAULT | Fault restart duty cycle | LM5069-2 only | 0.5% | ||||
tFAULT | Fault to GATE low delay | TIMER pin reaches 4 V | 12 | µs | |||
POWER GOOD (PGD PIN) | |||||||
PGDTH | Threshold measured at SENSE-OUT | Decreasing | 0.67 | 1.25 | 1.85 | V | |
Increasing, relative to decreasing threshold | 0.95 | 1.25 | 1.55 | ||||
PGDVOL | Output low voltage | ISINK = 2 mA | 60 | 150 | mV | ||
PGDIOH | Off leakage current | VPGD = 80 V | 5 | µA |