SNOSAW2Q September 2006 – November 2015 LM5100A , LM5100B , LM5100C , LM5101A , LM5101B , LM5101C
PRODUCTION DATA.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5100A, LM5100C | WSON (10) | 4.00 mm × 4.00 mm |
SO PowerPAD™ (8) | 3.90 mm × 4.89 mm | |
SOIC (8) | 3.91 mm × 4.90 mm | |
LM5100B, LM5101B | WSON (10) | 4.00 mm × 4.00 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
LM5101A | WSON (8) | 4.00 mm × 4.00 mm |
WSON (10) | 4 .00mm × 4.00 mm | |
SO PowerPAD (8) | 3.90 mm × 4.89 mm | |
SOIC (8) | 3.91 mm × 4.90 mm | |
LM5101C | MSOP PowerPAD (8) | 3.00 mm × 3.00 mm |
WSON (10) | 4.00 mm × 4.00 mm | |
SOIC (8) | 3.91 mm × 4.90 mm |