SNOSAW2Q September 2006 – November 2015 LM5100A , LM5100B , LM5100C , LM5101A , LM5101B , LM5101C
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VDD to VSS | −0.3 | 18 | V |
HB to HS | −0.3 | 18 | V |
LI or HI input | −0.3 | VDD + 0.3 | V |
LO output | −0.3 | VDD + 0.3 | V |
HO output | VHS − 0.3 | VHB + 0.3 | V |
HS to VSS (3) | −5 | 100 | V |
HB to VSS | 118 | V | |
Junction temperature | 150 | °C | |
Storage temperature | −55 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
Machine Model (MM) (2) | Option A | 50 | |||
Option B and C | 100 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
VDD | 9 | 14 | V | |
HS | –1 | 100 | V | |
HB | VHS + 8 | VHS + 14 | V | |
HS slew rate | < 50 | V/ns | ||
Junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LM5100A, LM5100C, LM5101A |
LM5101C | LM5101A | LM5100x, LM5101x |
UNIT | ||
---|---|---|---|---|---|---|---|
SO PowerPAD | MSOP-PowerPAD(3) | WSON(3) | WSON(3) | SOIC | |||
8 PINS | 8 PINS | 8 PINS | 10 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 40 | 80 | 37.8 | 40 | 170 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | — | — | 36.7 | — | — | °C/W |
RθJB | Junction-to-board thermal resistance | — | — | 14.9 | — | — | °C/W |
ψJT | Junction-to-top characterization parameter | — | — | 0.3 | — | — | °C/W |
ψJB | Junction-to-board characterization parameter | — | — | 15.2 | — | — | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | 4.4 | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENTS | |||||||
IDD | VDD quiescent current, LM5100A/B/C | LI = HI = 0 V | TJ = 25°C | 0.1 | mA | ||
TJ = –40°C to 125°C | 0.2 | ||||||
VDD quiescent current, LM5101A/B/C | LI = HI = 0 V | TJ = 25°C | 0.25 | mA | |||
TJ = –40°C to 125°C | 0.4 | ||||||
IDDO | VDD operating current | f = 500 kHz | TJ = 25°C | 2 | mA | ||
TJ = –40°C to 125°C | 3 | ||||||
IHB | Total HB quiescent current | LI = HI = 0 V | TJ = 25°C | 0.06 | mA | ||
TJ = –40°C to 125°C | 0.2 | ||||||
IHBO | Total HB operating current | f = 500 kHz | TJ = 25°C | 1.6 | mA | ||
TJ = –40°C to 125°C | 3 | ||||||
IHBS | HB to VSS current, quiescent | HS = HB = 100 V | TJ = 25°C | 0.1 | µA | ||
TJ = –40°C to 125°C | 10 | ||||||
IHBSO | HB to VSS current, operating | f = 500 kHz | 0.4 | mA | |||
INPUT PINS | |||||||
VIL | Input voltage threshold LM5100A/B/C | Rising Edge | TJ = 25°C | 5.4 | V | ||
TJ = –40°C to 125°C | 4.5 | 6.3 | |||||
VIL | Input voltage threshold LM5101A/B/C | Rising Edge | TJ = 25°C | 1.8 | V | ||
TJ = –40°C to 125°C | 1.3 | 2.3 | |||||
VIHYS | Input voltage hysteresis LM5100A/B/C | 500 | mV | ||||
VIHYS | Input voltage hysteresis LM5101A/B/C | 50 | mV | ||||
RI | Input pulldown resistance | TJ = 25°C | 200 | kΩ | |||
TJ = –40°C to 125°C | 100 | 400 | |||||
UNDER VOLTAGE PROTECTION | |||||||
VDDR | VDD rising threshold | TJ = 25°C | 6.9 | V | |||
TJ = –40°C to 125°C | 6 | 7.4 | |||||
VDDH | VDD threshold hysteresis | 0.5 | V | ||||
VHBR | HB rising threshold | TJ = 25°C | 6.6 | V | |||
TJ = –40°C to 125°C | 5.7 | 7.1 | |||||
VHBH | HB threshold hysteresis | 0.4 | V | ||||
BOOT STRAP DIODE | |||||||
VDL | Low-current forward voltage | IVDD-HB = 100 µA | TJ = 25°C | 0.52 | V | ||
TJ = –40°C to 125°C | 0.85 | ||||||
VDH | High-current forward voltage | IVDD-HB = 100 mA | TJ = 25°C | 0.8 | V | ||
TJ = –40°C to 125°C | 1 | ||||||
RD | Dynamic resistance LM5100A/B/C, LM5101A/B/C | IVDD-HB = 100 mA | TJ = 25°C | 1.0 | Ω | ||
TJ = –40°C to 125°C | 1.65 | ||||||
LO AND HO GATE DRIVER | |||||||
VOL | Low-level output voltage LM5100A/LM5101A | IHO = ILO = 100 mA | TJ = 25°C | 0.12 | V | ||
TJ = –40°C to 125°C | 0.25 | ||||||
Low-level output voltage LM5100B/LM5101B | TJ = 25°C | 0.16 | V | ||||
TJ = –40°C to 125°C | 0.4 | ||||||
Low-level output voltage LM5100C/LM5101C | TJ = 25°C | 0.28 | V | ||||
TJ = –40°C to 125°C | 0.65 | ||||||
VOH | High-level output voltage LM5100A/LM5101A | IHO = ILO = 100 mA VOH = VDD– LO or VOH = HB - HO |
TJ = 25°C | 0.24 | V | ||
TJ = –40°C to 125°C | 0.45 | ||||||
High-level output voltage LM5100B/LM5101B | TJ = 25°C | 0.28 | V | ||||
TJ = –40°C to 125°C | 0.60 | ||||||
High-level output voltage LM5100C/LM5101C | TJ = 25°C | 0.6 | V | ||||
TJ = –40°C to 125°C | 1.10 | ||||||
IOHL | Peak pullup current LM5100A/LM5101A | HO, LO = 0 V | TJ = 25°C | 3 | A | ||
Peak pullup current LM5100B/LM5101B | 2 | A | |||||
Peak pullup current LM5100C/LM5101C | 1 | A | |||||
IOLL | Peak pulldown current LM5100A/LM5101A | HO, LO = 12 V | TJ = 25°C | 3 | A | ||
Peak pulldown current LM5100B/LM5101B | 2 | A | |||||
Peak pulldown current LM5100C/LM5101C | 1 | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLPHL | LO turnoff propagation delay LM5100A/B/C | LI Falling to LO Falling | 20 | 45 | ns | |
LO turnoff propagation delay LM5101A/B/C | 22 | 56 | ns | |||
tLPLH | LO turnon propagation delay LM5100A/B/C | LI Rising to LO Rising | 20 | 45 | ns | |
LO turnon propagation delay LM5101A/B/C | 26 | 56 | ns | |||
tHPHL | HO turnoff propagation delay LM5100A/B/C | HI Falling to HO Falling | 20 | 45 | ns | |
HO turnoff propagation delay LM5101A/B/C | 22 | 56 | ns | |||
tHPLH | LO turnon propagation delay LM5100A/B/C | HI Rising to HO Rising | 20 | 45 | ns | |
LO turnon propagation delay LM5101A/B/C | 26 | 56 | ns | |||
tMON | Delay matching: LO on and HO off LM5100A/B/C | 1 | 10 | ns | ||
Delay matching: LO on and HO off LM5101A/B/C | 4 | 10 | ns | |||
tMOFF | Delay matching: LO off and HO on LM5100A/B/C | 1 | 10 | ns | ||
Delay matching: LO on and HO off LM5101A/B/C | 4 | 10 | ns | |||
tRC, tFC | Either output rise and fall time | CL = 1000 pF | 8 | ns | ||
tR | Output rise time (3 V to 9 V) LM5100A/LM5101A | CL = 0.1 µF | 430 | ns | ||
Output rise time (3 V to 9 V) LM5100B/LM5101B | 570 | ns | ||||
Output rise time (3 V to 9 V) LM5100C/LM5101C | 990 | ns | ||||
tF | Output fall time (3 V to 9 V) LM5100A/LM5101A | CL = 0.1 µF | 260 | ns | ||
Output fall time (3 V to 9 V) LM5100B/LM5101B | 430 | ns | ||||
Output fall time (3 V to 9 V) LM5100C/LM5101C | 715 | ns | ||||
tPW | Minimum input pulse width that changes the output | 50 | ns | |||
tBS | Bootstrap diode reverse recovery time | IF = 100 mA, IR = 100 mA |
37 | ns |