JAJSHD4A may 2019 – july 2023 LM5108
PRODUCTION DATA
Table below lists the system parameters. LM5108 needs to operate satisfactorily in conjunction with them.
PARAMETER | VALUE |
---|---|
MOSFET | CSD19535KTT |
Maximum Bus/Input Voltage, Vin | 75 V |
Operating Bias Votage, VDD | 7 V |
Switching Frequency, Fsw | 300 kHz |
Total Gate Charge of FET at given VDD, QG | 52nC |
MOSFET Internal Gate Resistance, RGFET_Int | 1.4 |
Maximum Duty Cycle, DMax | 0.5 |
Gate Driver | LM5108 |