JAJSHD4A may 2019 – july 2023 LM5108
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 5.5 | 12 | 16 | V |
VEN, VHI, VLI | Input Voltage | 0 | VDD | V | |
VLO | Low side output voltage | 0 | VDD | V | |
VHO | High side output voltage | VHS | VHB | V | |
VHS | Voltage on HS(1) | –1 | 100 | V | |
VHB | Voltage on HB | VHS + 5.5 | VHS+16 | V | |
Vsr | Voltage slew rate on HS | 50 | V/ns | ||
TJ | Operating junction temperature | –40 | 125 | °C |