JAJSHD4A may 2019 – july 2023 LM5108
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROPAGATION DELAYS | ||||||
tDLFF | VLI falling to VLO falling | See Figure 6-1 | 20 | ns | ||
tDHFF | VHI falling to VHO falling | See Figure 6-1 | 20 | ns | ||
tDLRR | VLI rising to VLO rising | See Figure 6-1 | 20 | ns | ||
tDHRR | VHI rising to VHO rising | See Figure 6-1 | 20 | ns | ||
DELAY MATCHING | ||||||
tMON | From LO being ON to HO being OFF | See Figure 6-1 | 1 | 5 | ns | |
tMOFF | From LO being OFF to HO being ON | See Figure 6-1 | 1 | 5 | ns | |
OUTPUT RISE AND FALL TIME | ||||||
tR | LO, HO rise time | CLOAD = 1000 pF | 11 | ns | ||
tF | LO, HO fall time | CLOAD = 1000 pF | 8 | ns | ||
MISCELLANEOUS | ||||||
TPW,min | Minimum input pulse width that changes the output | 40 | ns | |||
Bootstrap diode turnoff time | IF = 20 mA, IREV = 0.5 A | 20 | ns |