JAJSC58H July 2004 – September 2016 LM5111
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VCC to VEE | −0.3 | 15 | V |
IN to VEE | −0.3 | 15 | V |
Maximum junction temperature, TJ(max) | 150 | °C | |
Storage temperature, Tstg | −55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TJ | Operating junction temperature | 125 | °C |
THERMAL METRIC(1) | LM5111 | UNIT | ||
---|---|---|---|---|
D (SOIC) |
DGN (MSOP-PowerPAD) |
|||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 112.2 | 50.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.6 | 56.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 53.1 | 35.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.4 | 5.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 52.5 | 35.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 4.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC operating range | VCC−VEE | 3.5 | 14 | V | ||
VCCR | VCC undervoltage lockout (rising) | VCC−VEE | 2.3 | 2.9 | 3.5 | V |
VCCH | VCC undervoltage lockout hysteresis | 230 | mV | |||
ICC | VCC supply current (ICC) | IN_A = IN_B = 0 V (5111-1) | 1 | 2 | mA | |
IN_A = IN_B = VCC (5111-2) | 1 | 2 | ||||
IN_A = VCC, IN_B = 0 V (5111-3) | 1 | 2 | ||||
CONTROL INPUTS | ||||||
VIH | Logic high | 2.2 | V | |||
VIL | Logic low | 0.8 | V | |||
VthH | High threshold | 1.3 | 1.75 | 2.2 | V | |
VthL | Low threshold | 0.8 | 1.35 | 2 | V | |
HYS | Input hysteresis | 400 | mV | |||
IIL | Input current low | IN_A=IN_B=VCC (5111-1-2-3) | –1 | 0.1 | 1 | µA |
IIH | Input current high | IN_B=VCC (5111-3) | 10 | 18 | 25 | |
IN_A=IN_B=VCC (5111-2) | –1 | 0.1 | 1 | |||
IN_A=IN_B=VCC (5111-1) | 10 | 18 | 25 | |||
IN_A=VCC (5111-3) | –1 | 0.1 | 1 | |||
OUTPUT DRIVERS | ||||||
ROH | Output resistance high | IOUT = −10 mA(1) | 30 | 50 | Ω | |
ROL | Output resistance low | IOUT = + 10 mA(1) | 1.4 | 2.5 | Ω | |
ISource | Peak source current | OUTA/OUTB = VCC/2, 200-ns Pulsed Current |
3 | A | ||
ISink | Peak sink current | OUTA/OUTB = VCC/2, 200-ns Pulsed Current |
5 | A | ||
LATCHUP PROTECTION | ||||||
AEC - Q100, method 004 | TJ = 150°C | 500 | mA | |||
THERMAL RESISTANCE | ||||||
θJA | Junction to ambient, 0 LFPM air flow |
SOIC Package | 170 | °C/W | ||
MSOP-PowerPAD Package | 60 | |||||
θJC | Junction to case | SOIC Package | 70 | °C/W | ||
MSOP-PowerPAD Package | 4.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td1 | Propagation delay time low to high, IN rising (IN to OUT) | CLOAD = 2 nF(1) | 25 | 40 | ns | |
td2 | Propagation delay time high to low, IN falling (IN to OUT) | CLOAD = 2 nF(1) | 25 | 40 | ns | |
tr | Rise time | CLOAD = 2 nF(1) | 14 | 25 | ns | |
tf | Fall time | CLOAD = 2 nF(1) | 12 | 25 | ns |