JAJSC59C September 2004 – September 2016 LM5112 , LM5112-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC to VEE | –0.3 | 15 | V | |
VCC to IN_REF | –0.3 | 15 | V | |
IN/INB to IN_REF | –0.3 | 15 | V | |
IN_REF to VEE | –0.3 | 5 | V | |
Maximum junction temperature | 150 | °C | ||
Operating junction temperature | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Operating voltage, VCC – IN_REF and VCC – VEE | 3.5 | 14 | V | |
Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM5112, LM5112-Q1 | UNIT | ||
---|---|---|---|---|
NGG (WSON) | DGN (MSOP PowerPAD) | |||
6 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40 | 53.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.8 | 61.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 29.3 | 37.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | 7.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 29.5 | 36.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.5 | 4.7 | °C/W |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
VCC | Operating voltage | VCC – IN_REF and VCC – VEE | 3.5 | 14 | V | |
UVLO | Undervoltage lockout (rising) | VCC – IN_REF | 2.4 | 3 | 3.5 | V |
VCCH | Undervoltage hysteresis | 230 | mV | |||
ICC | Supply current | 1 | 2 | mA | ||
CONTROL INPUTS | ||||||
VIH | Logic high | 2.3 | V | |||
VIL | Logic low | 0.8 | V | |||
VthH | High threshold | 1.3 | 1.75 | 2.3 | V | |
VthL | Low threshold | 0.8 | 1.35 | 2 | V | |
HYS | Input hysteresis | 400 | mV | |||
IIL | Input current low | IN = INB = 0 V | –1 | 0.1 | 1 | µA |
IIH | Input current high | IN = INB = VCC | –1 | 0.1 | 1 | µA |
OUTPUT DRIVER | ||||||
ROH | Output resistance high | IOUT = –10 mA(1) | 30 | 50 | Ω | |
ROL | Output resistance low | IOUT = 10 mA(1) | 1.4 | 2.5 | Ω | |
ISOURCE | Peak source current | OUT = VCC / 2,200 ns pulsed current | 3 | A | ||
ISINK | Peak sink current | OUT = VCC / 2,200 ns pulsed current | 7 | A | ||
LATCHUP PROTECTION | ||||||
AEC–Q100, METHOD 004 | TJ = 150°C | 500 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td1 | Propagation delay time low to high, IN or INB rising (IN to OUT) |
CLOAD = 2 nF, see Figure 13 | 25 | 40 | ns | |
td2 | Propagation delay time high to low, IN or INB falling (IN to OUT) |
CLOAD = 2 nF, see Figure 13 | 25 | 40 | ns | |
tr | Rise time | CLOAD = 2 nF, see Figure 13 | 14 | ns | ||
tf | Fall time | CLOAD = 2 nF, see Figure 13 | 12 | ns |