JAJSC47I June 2011 – October 2019 LM5113
PRODUCTION DATA.
Table 4 lists the design requirements for the typical application.
PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
Input operating range | 15 – 60 V | |||
Output voltage | 10 V | |||
Output current, 48-V input | 10 A | |||
Output current, 60-V input | 7 A | |||
Efficiency at 48 V, 10 A | >90% | |||
Frequency | 800 kHz |