JAJSRS8I February 2007 – November 2023 LM5116
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted) (1)
MIN | MAX | UNIT | |
---|---|---|---|
VIN to GND | –0.3 | 100 | V |
VCC, VCCX, UVLO to GND(2) | –0.3 | 16 | V |
SW, CS to GND | –3.0 | 100 | V |
HB to SW | –0.3 | 16 | V |
HO to SW | –0.3 | HB + 0.3 | V |
VOUT to GND | –0.3 | 100 | V |
CSG to GND | –1 | 1 | V |
LO to GND | –0.3 | VCC + 0.3 | V |
SS to GND | –0.3 | 7 | V |
FB to GND | –0.3 | 7 | V |
DEMB to GND | –0.3 | VCC | V |
RT to GND | –0.3 | 7 | V |
EN to GND | –0.3 | 100 | V |
Junction Temperature | 150 | °C | |
Storage Temperature | –55 | 150 | °C |