JAJSRS8I February 2007 – November 2023 LM5116
PRODUCTION DATA
The following equations are used to calculate the error amplifier transfer function:
Where AOL = 10,000 (80 dB) and ωBW = 2π ✕ fBW. GEA(S) is the ideal error amplifier gain, which is modified at DC and high frequency by the open loop gain of the amplifier and the feedback divider ratio.