JAJSNE2 October 2022 LM51231-Q1
PRODUCTION DATA
The device is designed to operate from a power supply or a battery whose voltage range is from 0.8 V to 42 V. The input power supply must be able to supply the maximum boost supply voltage and handle the maximum input current at 0.8 V. The impedance of the power supply and battery including cables must be low enough that an input current transient does not cause an excessive drop. Additional input ceramic capacitors can be required at the supply input of the converter.