SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
During soft-start, the device forces diode emulation while the SS pin voltage is less than 1.5 V. When the SS pin is greater than 1.5 V, the device reduces the soft-start current to 2 μA and ramps the zero current detection (ZCD) threshold up/down to ±300 mV as shown in Figure 8-31, following the SS pin voltage in order to achieve a smooth transition from diode emulation to FPWM. It is important to keep the peak-to-peak inductor current x RDS(ON) / 2 less than 300 mV for a proper FPWM operation at no load.