SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
The internal (or external) feedback resistor voltage divider is connected to an internal transconductance error amplifier which features high output resistance (RO = 10 MΩ) and wide bandwidth (BW = 3 MHz). The internal transconductance error amplifier sinks (or sources) current which is proportional to the difference between the FB pin (or internal FB node) and the error amplifier reference.
The output of the error amplifier is connected to the COMP pin, allowing the use of a Type-2 loop compensation network. RCOMP, CCOMP, and optional CHF loop compensation components configure the error amplifier gain and phase characteristics to achieve a stable loop response. This compensation network creates a pole at very low frequency, a mid-band zero, and a high frequency pole.
The PWM comparator in Figure 8-13 compares the sum of sensed inductor current, slope compensation ramp and a 0.3-V internal CS-to-PWM offset (VOFFSET) with the COMP pin voltage, and terminates the present cycle if the sum is greater than the COMP pin voltage.