SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
During the initial power-on, when at least one of the EN pins is greater than VEN, or VCC_HOLD is greater than VSYNC, the device programs the light load switching mode, the output regulation target, the device configuration and the hiccup mode protection. To reset and reconfigure the device, all the EN pins and the VCC_HOLD pin should be less than VEN and VSYNC, respectively, or VCC must be fully discharged. The preferred way to reconfigure the device is to toggle all three EN and VCC_HOLD pins together.