SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
After the initial configuration is finished, the device enters the VCC HOLD mode if all EN pins are less than VEN and VCC_HOLD is greater than VSYNC. During the VCC_HOLD mode, VCC and VDD are maintained and the battery monitor is enabled if buck configuration. The VCC_HOLD mode is useful when the device needs to restart fast without the initial configuration time delay.
SHUTDOWN | CONFIGURATION | ACTIVE (CHANNEL BASE) | SLEEP (CHANNEL BASE) | DEEP SLEEP | VCC HOLD | |
---|---|---|---|---|---|---|
EN | All EN pins < 0.4 V | At least one pin > 2.0 V | At least one pin > 2.0 V | All EN pins < 0.4 V | ||
VCC_HOLD /SYNC /DITHER | < 0.4 V | SYNC/DITHER enabled | SYNC/DITHER disabled | > 2.0 V | ||
CFG/MODE | Disabled | Enabled | Disabled | |||
BIAS | IQ < 3 μA | IQ < 150 μA | IQ = 1.3 mA - 3.0 mA | Not specified | IQ= ~2 μA | IQ < 25 μA |
VCC | Discharged | VCC regulator is enabled | VCC regulator is enabled if VCCX is not in use. | Active with 1-mA current limit if VCCX is not in use. | ||
VCC-VCCX switch | Open with diode path | Closed if VCCX > 4.4 V | ||||
VCC-VDD switch | Open | Closed if at least one channel is active | Closed if VDDX is not in use. | Closed | ||
VDDX-VDD switch | Open | Closed if at least one channel is active | Closed if VDDX use (VOUT3 = Fixed 3.3 V) | Open | ||
RT | Disabled | Enabled | Disabled | |||
RES | Disabled | RES mode detection | Enabled if at least one channel is active | Disabled | ||
SENSE1 (Boost) | Disabled | Enabled | Disabled | |||
SLEEP1 (Boost) | Disabled | Enabled | Disabled | |||
DIS switch (Boost) | Open | GND | Open | |||
BMIN_FIX (Buck) | Disabled | Active if at least one channel is active | Enabled | |||
BMIN_PRG (Buck) | Disabled | |||||
BMOUT switch (Buck) | Open |
SHUTDOWN | CONFIGURATION | ACTIVE (CHANNEL BASE) | SLEEP (CHANNEL BASE) | DEEP SLEEP | VCC HOLD | |
---|---|---|---|---|---|---|
PGOOD (Boost) | GND (weak pull-down) | GND | Enabled, monitors UV | Monitors OV for bypass operation. | Open | GND |
PGOOD (Buck) | GND (weak pull-down) | GND | Enabled, monitors both UV and OV | Open | Open | GND |
FB (Boost) | Disabled | VOUT1 is adjustable. | Enabled | Disabled | ||
FB (Buck) | Disabled | FB mode detection | Enabled if VOUT is adjustable. Open otherwise. | Disabled | ||
COMP (Boost) | Discharged | GND | Enabled | GND | ||
COMP (Buck) | Discharged | GND | Enabled. COMP3 = COMP2 if dual-phase buck | GND | ||
SS (Boost) | Discharged | GND | Enabled | Pullup to VDD | Pullup to VDD | GND |
SS (Buck) | Discharged | GND | Enabled. SS3 = SS2 if dual-phase buck | Pullup to VDD | GND | |
HB-SW (Boost) | Discharged | Charge pump is on | HB-SW ≈5 V | HB-SW ≈5 V by charge pump | Discharging. Charge pump is off | |
HB-SW (Buck) | Discharged | Charged when VOUT<VCC | HB-SW ≈5 V | Discharging | ||
HO-SW (Boost) | Open | 2-kΩ pulldown resistor | Switching | Pull up in bypass. Pull down otherwise | Pull up, but will be off when HB UV | Pull down |
HO-SW (Buck) | Open | 2-kΩ pulldown resistor | Switching | Pull down | ||
LO-PGND (Boost) | Open | Pull down | Switching | Pull down | ||
LO-PGND (Buck) | Open | Pull down | Switching | Pull down |