SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
If CH1 is configured as a boost, the battery monitor function is disabled and BMIN_FIX, BMIN_PRG, and BMOUT are used as SENSE1, SLEEP1, and DIS respectively in order to minimize battery drain in the deep sleep mode. The SENSE1 pin should be connected to the drain connection of the CH1 high-side MOSFET. The SLEEP1 resistor divider can be connected to the battery or the output of the boost converter through a resistor divider. The SLEEP1 pin can be connected to ground if deep sleep mode is not required.