SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input(4) | BIAS, SENSE1 to AGND | –0.3 | 50 | V |
DIS, FB1, SLEEP1 to AGND | –0.3 | SENSE1+0.3 | ||
ENx to AGND | –0.3 | BIAS+0.3 | ||
VCCX to AGND | –0.3 | 5.8(2) | ||
SWx to AGND (50ns) | –1 | |||
HBx to AGND | –0.3 | 50 | ||
HBx to SWx | –0.3 | 5.8(2) | ||
HB1 to BIAS | 40 | |||
CSBx to AGND | –0.3 | 50 | ||
CSAx to CSBx | –0.3 | 0.3 | ||
CFG, FB2, FB3 to AGND | –0.3 | 5.5 | ||
SYNC, RES, RT to AGND | –0.3 | VDD+0.3 | ||
PGNDx to AGND | –0.3 | 0.3 | ||
Output(4) | HOx to SWx (50ns) | –1 | V | |
LOx to PGND (50ns) | –1 | |||
VCC, VDD to AGND | –0.3 | 5.8(2) | ||
PGOODx(5), SSx, COMPx to AGND | –0.3 | 5.5 | ||
Junction temperature, TJ (3) | –40 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 |