JAJSCD9D July 2016 – December 2017 LM5141-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN SUPPLY VOLTAGE | ||||||
ISHUTDOWN | Shutdown mode current | VIN = 8–18 V, EN = 0 V, VCCX = 0 V | 10 | 12.5 | µA | |
ISTANDBY | Standby current | EN = 5 V, FB = VDD, VOUT in regulation, no-load, not switching, DEMB = GND. | 35 | 45 | µA | |
EN = 5 V, FB = 0 V, VOUT in regulation, no-load, not switching, VCCX = 5 V, DEMB = GND. | 42 | 55 | ||||
VCC REGULATOR | ||||||
VCC(REG) | VCC regulation voltage | VIN = 6 to 18 V, 0 to 75 mA, VCCX = 0 V | 4.75 | 5 | 5.25 | V |
VCC(UVLO) | VCC undervoltage threshold | VCC rising, VCCX = 0 V | 3.25 | 3.4 | 3.55 | V |
VCC(HYST) | VCC hysteresis voltage | VCCX = 0 V | 175 | mV | ||
ICC(LIM) | VCC sourcing current limit | VCCX = 0 V | 85 | 125 | mA | |
VDDA | ||||||
VDDA(REG) | Internal bias supply power | VCCX = 0 V | 4.75 | 5 | 5.25 | V |
VDDA(UVLO) | VCC rising, VCCX = 0 V | 3.1 | 3.2 | 3.3 | V | |
VDDA(HYST) | VCCX = 0 V | 125 | mV | |||
RVDDA | VCCX = 0 V | 55 | Ω | |||
VCCX | ||||||
VCCX(ON) | VCC rising | 4.1 | 4.3 | 4.4 | V | |
VCCX(HYST) | 80 | mV | ||||
R(VCCX) | VCCX = 5 V | 2 | Ω | |||
OSCILLATOR SELECT THRESHOLDS | ||||||
Oscillator select threshold 2.2 MHz | (OSC pin) | 2.0 | V | |||
Oscillator select threshold 440 kHz | (OSC pin) | 0.8 | V | |||
CURENT LIMIT | ||||||
V(CS) | Current limit threshold | ILSET = VDDA, measure from CS to VOUT | 68 | 75 | 82 | mV |
tdly | Current sense delay to output | 40 | ns | |||
Current sense amplifier gain | 11.4 | 12 | 12.6 | V/V | ||
ICS(BIAS) | Amplifier input bias | 10 | nA | |||
RES | ||||||
I(RES) | RES current source | 20 | µA | |||
V(RES) | RES threshold | 1.2 | V | |||
Timer | Timer hiccup mode fault | 512 | cycles | |||
RDS(ON) | RES pulldown | 4 | Ω | |||
OUTPUT VOLTAGE REGULATION | ||||||
3.3 V | VIN = 3.8 to 42 V | 3.273 | 3.3 | 3.327 | V | |
5 V | VIN = 5.5 to 42 V | 4.96 | 5.0 | 5.04 | V | |
FEEDBACK | ||||||
VOUT select threshold 3.3 V | VDD - 0.3 | V | ||||
Regulated feedback voltage | 1.193 | 1.2 | 1.207 | V | ||
FB(LOWRES) | Resistance to ground on FB for FB = 0 detection | 500 | Ω | |||
FB(EXTRES) | Thevenin equivalent resistance at FB for external regulation detection | FB < 2 V | 5 | kΩ | ||
TRANSCONDUCTANCE AMPLIFIER | ||||||
Gm | Gain | Feedback to COMP | 1010 | 1200 | µS | |
Input bias current | 15 | nA | ||||
Transconductance amplifier source current | COMP = 1 V, FB = 1 V | 100 | µA | |||
Transconductance amplifier sink current | COMP = 1 V, FB = 1.4 V | 100 | µA | |||
POWER GOOD | ||||||
PG(UV) | PG undervoltage trip levels | Falling with respect to the regulation voltage | 90% | 92% | 94% | |
PG(OVP) | PG overvoltage trip levels | Rising with respect to the regulation voltage | 108% | 110% | 112% | |
PG(HYST) | 3.4% | |||||
PG(VOL) | PG | Open collector, Isink = 2 mA | 0.4 | V | ||
PG(rdly) | OV filter time | VOUT rising | 25 | µs | ||
PG(fdly) | UV filter time | VOUT falling | 30 | µs | ||
HO GATE DRIVER | ||||||
VOLH | HO Low-state output voltage | IHO = 100 mA | 0.05 | V | ||
VOHH | HO High-state output voltage | IHO = –100 mA, VOHH = VHB - VHO | 0.07 | V | ||
trHO | HO rise time (10% to 90%) | CLOAD = 2700 pf | 4 | ns | ||
tfHO | HO fall time (90% to 10%) | CLOAD = 2700 pf | 3 | ns | ||
IOHH | HO peak source current | VHO = 0 V, SW = 0 V, HB = 5 V, VCCX = 5 V | 3.25 | Apk | ||
IOLH | HO peak sink current | VCCX = 5 V | 4.25 | Apk | ||
V(BOOT) | UVLO | HO falling | 2.5 | V | ||
Hysteresis | 110 | mV | ||||
I(BOOT) | Quiescent current | 3 | µA | |||
LO GATE DRIVER | ||||||
VOLL | LO Low-state output voltage | ILO = 100 mA | 0.05 | V | ||
VOHL | LO High-state output voltage | ILO = –100 mA, VOHL = VCC – VLO | 0.07 | V | ||
trLO | LO rise time (10% to 90%) | CLOAD = 2700 pf | 4 | ns | ||
tfLO | LO fall time (90% to 10%) | CLOAD = 2700 pf | 3 | ns | ||
IOHL | LO peak source current | VCCX = 5 V | 3.25 | Apk | ||
IOLL | LO peak sink current | VCCX = 5 V | 4.25 | Apk | ||
ADAPTIVE DEAD TIME CONTROL | ||||||
V(GS-DET) | VGS detection threshold | VGS falling, no load | 2.5 | V | ||
tdly1 | HO off to LO on dead time | 20 | 40 | ns | ||
tdly2 | LO off to HO on dead time | 20 | 38 | ns | ||
DIODE EMULATION | ||||||
VIL | DEMB input low threshold | 0.8 | V | |||
VIH | FPWM input high threshold | 2 | V | |||
SW | Zero cross threshold | –5 | mV | |||
ENABLE INPUT | ||||||
VIL | Enable input low threshold | VCCX = 0 V | 0.8 | V | ||
VIH | Enable input high threshold | VCCX = 0 V | 2.0 | V | ||
IIkg | Leakage | EN logic input only | 1 | µA | ||
SYN INPUT (DEMB pin) | ||||||
VIL | DEMB input low threshold | 0.8 | V | |||
VIH | DEMB input high threshold | 2 | V | |||
DEMB input low frequency range 440 kHz | 350 | 550 | kHz | |||
DEMB input high frequency range 2.2 MHz | 1800 | 2600 | kHz | |||
DITHER | ||||||
IDITHER | Dither source/sink current | 20 | µA | |||
VDITHER | Dither high threshold | 1.26 | V | |||
Dither low threshold | 1.14 | V | ||||
SOFT-START | ||||||
ISS | Soft-Start current | 16 | 22 | 28 | µA | |
RDS(ON) | Soft-Start pull-down resistance | 3 | Ω | |||
THERMAL | ||||||
TSD Thermal Shutdown | 175 | ºC | ||||
Thermal shutdown hysteresis | 15 | ºC |