JAJSJD2A June 2021 – June 2021 LM5145-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN | 5.5 | 75 | V | ||
SW | –1 | 75 | V | |||
ILIM | 0 | 75 | V | |||
External VCC bias rail | 8 | 13 | V | |||
EN/UVLO | –0.3 | 75 | V | |||
Output voltage | BST | –0.3 | 88 | V | ||
BST to VCC | 75 | V | ||||
BST to SW | 5 | 13 | V | |||
PGOOD | 13 | V | ||||
ISINK, ISRC | Sink/source current SYNCOUT | –1 | 1 | mA | ||
ISINK, ISRC | Sink/source current PGOOD | 2 | mA | |||
TJ | Operating junction temperature | –40 | 150 | °C |