JAJSKS0C December 2020 – February 2023 LM5149-Q1
PRODUCTION DATA
The EN pin can be connected to a voltage as high as 80 V. The LM5149-Q1 has a precision enable function. When the EN voltage is greater than 1 V, switching is enabled. If the EN pin is pulled below 0.5 V, the LM5149-Q1 is in shutdown with an IQ of 2.3 μA (typical) current drawn from VIN. When the EN voltage is between 0.5 V and 1 V, the LM5149-Q1 is in standby mode, the VCC regulator is active, and the controller is not switching. When the controller is in standby mode, the non-switching input quiescent current is 124 μA (typical). The LM5149-Q1 is enabled with a voltage greater than 1.0 V on the EN pin. However, many applications benefit from using a resistor divider RUV1 and RUV2, as shown in Figure 8-2, to establish a precision UVLO level. TI does not recommend leaving the EN pin floating.
Use Equation 2 and Equation 3 to calculate the UVLO resistors given the required input turn-on and turn-off voltages.