JAJSK70B october 2020 – august 2023 LM5157-Q1 , LM51571-Q1
PRODUCTION DATA
The spread spectrum function is enabled by a single resistor (37.4 kΩ ±5% or 100 kΩ ±5%) between the MODE pin and the AGND pin or by programming the MODE pin voltage (370 mV ±10% or greater than 1.0 V) during initial power up. To switch the spread spectrum function, EN must be grounded for more than 60 µs, or VCC must be fully discharged.