JAJSK70B october 2020 – august 2023 LM5157-Q1 , LM51571-Q1
PRODUCTION DATA
Table 10-1 shows the intended input, output, and performance parameters for this application example.
DESIGN PARAMETER | VALUE |
---|---|
Minimum input supply voltage (VSUPPLY(MIN)) | 6 V |
Target output voltage (VLOAD) | 12 V |
Maximum load current (ILOAD) | 1.6 A (≈ 19.2 Watt) |
Typical switching frequency (fSW) | 2100 kHz |