JAJSMQ7A August 2021 – October 2021 LM5158-Q1 , LM51581-Q1
PRODUCTION DATA
Table 10-1 shows the intended input, output, and performance parameters for this application example.
DESIGN PARAMETER | VALUE |
---|---|
Minimum input supply voltage (VSUPPLY(MIN)) | 6 V |
Target output voltage (VLOAD) | 12 V |
Maximum load current (ILOAD) | 1.2 A (≈ 14.4 Watt) |
Typical switching frequency (fSW) | 2100 kHz |