JAJSGD4C July 2015 – October 2018 LM5160-Q1
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
MINIMUM OFF-TIME | ||||||
TOFF-MIN | Minimum off-time, VFB = 0 V | 170 | ns | |||
ON-TIME GENERATOR | ||||||
TON1 | VIN = 24 V, RON = 100 kΩ | 312 | 428 | 520 | ns | |
TON2 | VIN = 24 V, RON = 200 kΩ | 625 | 818 | 1040 | ns | |
TON3 | VIN = 8 V, RON = 100 kΩ | 937 | 1247 | 1563 | ns | |
TON4 | VIN = 65 V, RON = 100 kΩ | 132 | 176 | 220 | ns |