JAJSGD4C July 2015 – October 2018 LM5160-Q1
PRODUCTION DATA.
Table 4 summarizes the operating parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 10 V to 65 V |
Output | 5 V |
Load current | 1.5 A |
Nominal switching frequency | 300 kHz |
Light-load operating mode | CCM, FPWM = VCC |