JAJSGD4C July 2015 – October 2018 LM5160-Q1
PRODUCTION DATA.
This LM5160-Q1 Fly-Buck application example is designed to operate from a 24-V DC supply with line variations from 18 V to 32 V. The example provides a space-optimized and efficient 12-V isolated output solution with secondary load current capability from 0 mA to 400 mA. The primary side remains unloaded in this application. The switching frequency is set at 300 kHz (nominal). This design achieves greater than 88% peak efficiency.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 18 V to 32 V |
Isolated output | 12 V |
Isolated load current range | 0 mA to 400 mA |
Nominal switching frequency | 300 kHz |
Peak Efficiency | 88% |