JAJSE93B March 2016 – November 2017 LM5161
PRODUCTION DATA.
A typical synchronous-buck application introduced inLM5161 Synchronous Buck (15-V to 95-V Input, 12-V Output, 1-A Load) , Table 3 summarizes the operating parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 15-V to 80-V |
output | 12-V |
Full load current | 1-A |
Nominal switching frequency | 300 kHz |
Light load operating mode | CCM, FPWM=1 |
Jumper JP1 | Pins 1-2 connected |