JAJSKV7A June 2021 – September 2022 LM5168-Q1 , LM5169-Q1
PRODUCTION DATA
Table 9-3 lists the design requirements for a typical buck application using the LM51698P-Q1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Nominal input voltage | 24 V |
Input voltage range | 12 V to 115 V |
Output Voltage | 5 V |
Output Current | 0.3 A |
Switching frequency | 500 kHz |