JAJSNH1B December 2021 – December 2024 LM5168 , LM5169
PRODUCTION DATA
The curves in this section were taken using the LM5169FDDAR. For a detailed schematic pertaining to these curves, see theLM5168FEVM User's Guide. Unless otherwise specified the following conditions apply: TA = 25°C.
VOUT1 = VOUT2 = 10 V | IOUT1 = IOUT2 | FSW = 750 kHz |
Primary DCR = 0.62 Ω |
VIN = 24 V | IOUT1 = 0.3 A |
VIN = 24 V | IOUT1 = IOUT2 = 10 mA |
VIN = 24 V | IOUT2 = 10 mA |
IOUT1 = 0 A to 300 mA |
VIN = 24 V | IOUT2 = 10 mA |
VIN = 24 V | IOUT = IOUT2 = 0.2 A |
VIN = 24 V | IOUT2 = 10 mA |
VIN = 24 V | IOUT1 = IOUT2 = 0.3 A |
VIN = 24 V | IOUT1 = IOUT2 = 300 mA |
VIN = 24 V | IOUT1 = 10 mA |
IOUT2 = 0 A to 300 mA |
VIN = 24 V | IOUT1 = 0.3 A |
VIN = 24 V | IOUT = IOUT2 = 0.2 A |