JAJSCO0D November 2016 – August 2021 LM5170-Q1
PRODUCTION DATA
A typical application example is a 60-A, dual-phase bidirectional converter as shown in Figure 9-8. The HV-Port voltage range is 32 V to 70 V and the LV-Port 0 V to 23 V. Each phase is able to deliver 30-Adc current through the inductor.