JAJSUV0 June 2024 LM5171
PRODUCTION DATA
For digital solutions using PWM signals, an external two-stage RC filter is recommended to convert the PWM signal to a DC voltage feeding the ISET pin as shown in Figure 7-13. A two stage RC filter requires much smaller capacitance, and has a shorter delay time compared to a single stage filter. Please note, conversion errors occur if the PWM signal voltage levels are not well regulated.