JAJSUV0 June 2024 LM5171
PRODUCTION DATA
The LM5171 can synchronize to an external clock if FEX_CLK is within ±20% of FOSC. The SYNCIN clock pulse width must be in the range of 100ns to 0.8/FOSC, with a high voltage level > 2V and low voltage level < 1V.
FEX_CLK can be adjusted dynamically. However the LM5171 PLL takes approximately 150µs to settle down to the newly asserted frequency. During the PLL transient, the instantaneous FSW may temporarily drop by 25%. To avoid overstress during the transient, TI recommends the user to reduce the load current to less than 50% by lowering the ISET voltage, or to simply turn off the dual-channels by setting EN1 = EN2 = 0 when making an the external clock change.