JAJSG34B September 2018 – August 2021 LM5176-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input bias voltage | 4.2 | 55 | V | |
VISNS | Input power stage voltage with external bias (BIAS ≥ 5 V or VIN ≥ 4.5 V) | 2.5 | 55 | ||
BIAS | Bias supply voltage range (when VCC in regulation) | 8 | 36 | ||
VOSNS | Output voltage range | 0.8 | 55 | ||
EN/UVLO | Enable voltage range | 0 | 55 | ||
ISNS(+), ISNS(-) | Average current sense common mode range | 0 | 55 | ||
TJ | Operating temperature range(2) | –40 | 150 | °C | |
Fsw | Operating frequency range | 100 | 600 | kHz |