JAJSOR1D june 2022 – august 2023 LM5177
PRODUCTION DATA
The UVLO resistor divider must be designed for turn-on below 5.5 V. Selecting RUVLO,top = 75 kΩ gives a UVLO hysteresis of 0.375 V based on Equation 30. The lower UVLO resistor is selected using:
A standard value of 20.5 kΩ is selected for RUVLO,bot.
When programming the UVLO threshold for lower input voltage operation, it is important to choose MOSFETs with gate (Miller) plateau voltage lower than the minimum VIN.