JAJSOR1D june 2022 – august 2023 LM5177
PRODUCTION DATA
The LM5177 provides a slope compensation pin to ensure stable operation and the best transient performance over a wide operating range. According to peak current mode control theory, slope compensation is required at operation with duty cycle greater than 50%. The value for the resistor on the SLOPE pin is calculated with Equation 11.
During the design process, consider the following guidelines for the slope compensation:
where