JAJSOR1E June 2022 – August 2024 LM5177
PRODUCTION DATA
The LM5177 buck-boost control algorithm makes sure there is a seamless transition between the different operation modes, the fixed frequency operation, and the power stage protection features. The internal state machines controls the flowing three active switching states:
State I: Transistor Q1 and Q3 are conducting. Q2 and Q4 are not conducting (boost mode magnetization state).
State II: Transistor Q1 and Q4 are conducting. Q2 and Q3 are not conducting (boost demagnetization or buck magnetization state).
State III: Transistor Q2 and Q4 are conducting. Q1 and Q3 are not conducting (buck demagnetization state).
Switch | State I | State II | State III |
---|---|---|---|
Q1 | ON | ON | OFF |
Q2 | OFF | OFF | ON |
Q3 | ON | OFF | OFF |
Q4 | OFF | ON | ON |