JAJSOR1D june 2022 – august 2023 LM5177
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
V(VIN) | Input Voltage Sense | 2.9 | 60 | V | |
V(VOUT) | Output Voltage Sense | 3.3 | 60 | V | |
V(IMON) | ISNSP;ISNSN | 2.8 | 60 | V | |
V(VCC) | VCC Voltage | 3.6 | 5.3 | V | |
C(VCC) | VCC regulator effective output capacitance | 10 | µF | ||
VFB | FB Input | 0 | V(VCC) +0.3 | V | |
VIL | Logic pin low-level | 0.4 | V | ||
VIH | Logic pin high-level | 1.3 | V | ||
fSW | Typical Switching Frequency | 100 | 600 | kHz | |
f(SYNC) | Synchronization switching frequency limits | 100 | 600 | kHz | |
Maximum recommended gate charge per driver output. fsw = 600kHz V(BIAS) = 12V | 42 | nC | |||
Inductor current ripple, referenced to the peak current limit | 15 | 20 | % | ||
Synchronization frequency range relative to RT center frequency | ±45 | % | |||
Synchronization input minimum off- or ontime | 120 | ns | |||
f(DTRK) | Tracking input frequency range | 150 | 500 | kHz | |
Tracking input minimum off- or ontime | 120 | ns | |||
Differential voltage for ISNSN to ISNSP | 50 | 55 | mV | ||
TJ | Operating Junction Temperature(2) | –40 | 125 | °C |