JAJSLO9D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | VALUE | COMMENT |
---|---|---|
Input voltage range | 6 V to 18 V with excursions to 42 V | This converter will run continuously up to 36 V |
Output voltage | 5 V | Fixed option used |
Output current range | No Load to 1 A | |
Light load mode | Switchable | |
Spread spectrum | Enabled | Factory option |