JAJSDC5 June   2017 LM555-MIL

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Direct Replacement for SE555/NE555
      2. 7.3.2 Timing From Microseconds Through Hours
      3. 7.3.3 Operates in Both Astable and Monostable Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Monostable Operation
      2. 7.4.2 Astable Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Frequency Divider
        2. 8.2.2.2 Additional Information
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントの更新通知を受け取る方法
    2. 11.2 コミュニティ・リソース
    3. 11.3 商標
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
  • YS|0
サーマルパッド・メカニカル・データ
発注情報

Detailed Description

Overview

The LM555-MIL is a highly stable device for generating accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For astable operation as an oscillator, the free running frequency and duty cycle are accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output circuit can source or sink up to 200 mA or driver TTL circuits. The LM555-MIL are available in 8-pin PDIP, SOIC, and VSSOP packages and is a direct replacement for SE555/NE555.

Functional Block Diagram

LM555-MIL fbd_snas548.gif

Feature Description

Direct Replacement for SE555/NE555

The LM555-MIL timer is a direct replacement for SE555 and NE555. It is pin-to-pin compatible so that no schematic or layout changes are necessary. The LM555-MIL come in an 8-pin PDIP, SOIC, and VSSOP package.

Timing From Microseconds Through Hours

The LM555-MIL has the ability to have timing parameters from the microseconds range to hours. The time delay of the system can be determined by the time constant of the R and C value used for either the monostable or astable configuration. A nomograph is available for easy determination of R and C values for various time delays.

Operates in Both Astable and Monostable Mode

The LM555-MIL can operate in both astable and monostable mode depending on the application requirements.

  • Monostable mode: The LM555-MIL timer acts as a “one-shot” pulse generator. The pulse beings when the LM555-MIL timer receives a signal at the trigger input that falls below a 1/3 of the voltage supply. The width of the output pulse is determined by the time constant of an RC network. The output pulse ends when the voltage on the capacitor equals 2/3 of the supply voltage. The output pulse width can be extended or shortened depending on the application by adjusting the R and C values.
  • Astable (free-running) mode: The LM555-MIL timer can operate as an oscillator and puts out a continuous stream of rectangular pulses having a specified frequency. The frequency of the pulse stream depends on the values of RA, RB, and C.

Device Functional Modes

Monostable Operation

In this mode of operation, the timer functions as a one-shot (Figure 11). The external capacitor is initially held discharged by a transistor inside the timer. Upon application of a negative trigger pulse of less than 1/3 VCC to pin 2, the flip-flop is set which both releases the short circuit across the capacitor and drives the output high.

LM555-MIL 00785105.gif Figure 11. Monostable

The voltage across the capacitor then increases exponentially for a period of t = 1.1 RA C, at the end of which time the voltage equals 2/3 VCC. The comparator then resets the flip-flop which in turn discharges the capacitor and drives the output to its low state. Figure 12 shows the waveforms generated in this mode of operation. Since the charge and the threshold level of the comparator are both directly proportional to supply voltage, the timing interval is independent of supply.

LM555-MIL 00785106.png
VCC = 5 V      Top Trace: Input 5V/Div.

TIME = 0.1 ms/DIV.  Middle Trace: Output 5V/Div.

RA = 9.1 kΩ     Bottom Trace: Capacitor Voltage 2V/Div.

C = 0.01 μF
Figure 12. Monostable Waveforms

During the timing cycle when the output is high, the further application of a trigger pulse will not effect the circuit so long as the trigger input is returned high at least 10 μs before the end of the timing interval. However the circuit can be reset during this time by the application of a negative pulse to the reset terminal (pin 4). The output will then remain in the low state until a trigger pulse is again applied.

When the reset function is not in use, TI recommends connecting the Reset pin to VCC to avoid any possibility of false triggering.

Figure 13 is a nomograph for easy determination of R, C values for various time delays.

LM555-MIL 00785107.png Figure 13. Time Delay

Astable Operation

If the circuit is connected as shown in Figure 14 (pins 2 and 6 connected) it will trigger itself and free run as a multivibrator. The external capacitor charges through RA + RB and discharges through RB. Thus the duty cycle may be precisely set by the ratio of these two resistors.

LM555-MIL 00785108.gif Figure 14. Astable

In this mode of operation, the capacitor charges and discharges between 1/3 VCC and 2/3 VCC. As in the triggered mode, the charge and discharge times, and therefore the frequency are independent of the supply voltage.

Figure 15 shows the waveforms generated in this mode of operation.

LM555-MIL 00785109.png
VCC = 5 V      Top Trace: Output 5V/Div.

TIME = 20μs/DIV.  Bottom Trace: Capacitor Voltage 1V/Div.

RA = 3.9 kΩ

RB = 3 kΩ

C = 0.01 μF
Figure 15. Astable Waveforms

The charge time (output high) is given by:

Equation 1. t1 = 0.693 (RA + RB) C

And the discharge time (output low) by:

Equation 2. t2 = 0.693 (RB) C

Thus the total period is:

Equation 3. T = t1 + t2 = 0.693 (RA +2RB) C

The frequency of oscillation is:

Equation 4. LM555-MIL 00785128.png

Figure 16 may be used for quick determination of these RC values.

The duty cycle is:

Equation 5. LM555-MIL 00785129.png
LM555-MIL 00785110.png Figure 16. Free Running Frequency