JAJSIT0C May 2019 – June 2021 LM61440
PRODUCTION DATA
Table 9-1 provides the parameters for the detailed design procedure example:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 20 V |
Output voltage | 5 V - 20 V |
Output current | 3 A |
Switching frequency | 500 kHz |