JAJSIO7D May 2019 – July 2022 LM61460
PRODUCTION DATA
Table 9-1 provides the parameters for the detailed design procedure example:
Design Parameter | Example Value |
---|---|
Input voltage | 13.5 V (5 V to 36 V) |
Input voltage for constant fSW | 8 V to 18 V |
Output voltage | 5 V |
Maximum output current | 0 A to 6 A |
Switching frequency | 400 kHz |
fSW (kHz) | VOUT (V) | L1 (µH) | COUT (RATED) | RFBT (kΩ) | RFBB (kΩ) | CBOOT (µF) | RBOOT (Ω) | CVCC (µF) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|---|---|---|
2100 | 3.3 | 1 | 3 × 22 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 10 | 1 |
1000 | 3.3 | 2.2 | 3 × 22 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 4.7 | 1 |
400 | 3.3 | 4.7 | 3 × 47 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 4.7 | 1 |
2100 | 5 | 1.5 | 2 × 22 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 22 | 1 |
1000 | 5 | 2.2 | 2 × 22 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 4.7 | 1 |
400 | 5 | 4.7 | 2 × 47 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 22 | 1 |