JAJSJT2D February 2020 – August 2021 LM61480-Q1 , LM61495-Q1 , LM62460-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | Input Voltage Range(1) | 3 | 36 | V |
Output voltage | Output Adjustment Range for adjustable output versions (2) | 1 | 0.95 × VIN | V |
Frequency | Frequency adjustment range | 200 | 2200 | kHz |
Sync Frequency | Synchronization frequency range | 200 | 2200 | kHz |
Output current | IOUT, LM62460 | 0 | 6 | A |
Output current | IOUT, LM61480 | 0 | 8 | A |
Output current | IOUT, LM61495 | 0 | 10 | A |
Temperature | Operating junction temperature, TJ | –40 | 150 | °C |