JAJSJT2D February 2020 – August 2021 LM61480-Q1 , LM61495-Q1 , LM62460-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltages | Transient VIN to AGND, PGND(2) | –0.3 | 42 | V |
Continuous VIN to AGND, PGND(2) | –0.3 | 36 | ||
SW to AGND, PGND(3) | –0.3 | VIN + 0.3 | ||
RBOOT, CBOOT to SW | –0.3 | 5.5 | ||
Transient EN or SYNC/MODE to AGND, PGND(2) | –0.3 | 42 | ||
Continuous EN or SYNC/MODE to AGND, PGND(2) | –0.3 | 36 | ||
BIAS to AGND, PGND | –0.3 | 16 | ||
FB to AGND, PGND: Fixed Versions | –0.3 | 16 | ||
FB to AGND, PGND: Adjustable Versions | –0.3 | 5.5 | ||
RESET to AGND, PGND | 0 | 20 | ||
Current | RESET sink current(5) | 0 | 10 | mA |
Voltages | RT to AGND, PGND | -0.3 | 5.5 | V |
VCC to AGND, PGND | –0.3 | 5.5 | ||
PGND to AGND(4) | –1 | 2 | ||
Tstg | Storage temperature | –65 | 150 | °C |