JAJSMA0A July 2020 – July 2021 LM63610-Q1
PRODUCTION DATA
The LM63610-Q1 devices are synchronous peak-current-mode buck regulators designed for a wide variety of automotive applications. The regulators automatically switch modes between PFM and PWM, depending on load. At heavy loads, the devices operate in PWM at a constant switching frequency. At light loads, the mode changes to PFM with diode emulation, allowing DCM. This reduces the input supply current and keeps efficiency high. The device features the following:
The RESET output allows easy system sequencing. In addition, internal compensation reduces design time and requires fewer external components than externally compensated regulators.