JAJSSF1 January 2024 LM63635C-Q1
PRODUCTION DATA
The LM63635C-Q1 contains an integrated voltage divider connected to the FB input. The converter regulates the output voltage to 3.3V or 5V depending on the device selected. See Section 6 for ensured specifications regarding the accuracy of the FB voltage and input current to the FB pin.
Providing internal voltage dividers for the 3.3V and 5V modes saves external components, reducing both board space and component cost. The relatively large values of the internal dividers reduce the load on the output, helping to improve the light load efficiency of the converter. In addition, because the divider is inside the device, the divider is less likely to pick up externally generated noise.