JAJSSF1 January 2024 LM63635C-Q1
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 13.5V, TA = 25°C. Figure 8-1 shows the circuit with the appropriate BOM from Table 8-1.
VOUT = 5V | ƒSW = 2100kHz (auto) |
VOUT = 5V | ƒSW = 400kHz (auto) |
VOUT = 5V | ƒSW = 2100kHz (auto) |
VIN = 13.5V | ƒSW = 2100kHz (auto) |
VOUT = 5V |
VOUT = 3.3V |
VOUT = 3.3V | ƒSW = 2100kHz (auto) |
VOUT = 3.3V | ƒSW = 400kHz (auto) |
VOUT = 3.3V | ƒSW = 2100kHz (auto) |
VOUT = 5V |
VOUT = 5V |